16.1.4 QEIx Status Register

Note:
  1. This status bit is only applicable to PIMOD[2:0] modes, ‘011’ and ‘100’.

Legend: C = Clearable bit, HS = Hardware Settable bit

Name: QEIxSTAT
Offset: 0x148, 0x17C, 0x548

Bit 15141312111098 
   PCHEQIRQPCHEQIENPCLEQIRQPCLEQIENPOSOVIRQPOSOVIEN 
Access R/C/HSR/WR/C/HSR/WR/C/HSR/W 
Reset 000000 
Bit 76543210 
 PCIIRQPCIIENVELOVIRQVELOVIENHOMIRQHOMIENIDXIRQIDXIEN 
Access R/C/HSR/WR/C/HSR/WR/C/HSR/WR/C/HSR/W 
Reset 00000000 

Bit 13 – PCHEQIRQ Position Counter Greater Than Compare Status bit

ValueDescription
1 POSxCNT > QEIxGEC
0 POSxCNT < QEIxGEC

Bit 12 – PCHEQIEN Position Counter Greater Than Compare Interrupt Enable bit

ValueDescription
1

Interrupt is enabled

0

Interrupt is disabled

Bit 11 – PCLEQIRQ Position Counter Less Than Compare Status bit

ValueDescription
1

POSxCNT < QEIxLEC

0

POSxCNT > QEIxLEC

Bit 10 – PCLEQIEN Position Counter Less Than Compare Interrupt Enable bit

ValueDescription
1

Interrupt is enabled

0

Interrupt is disabled

Bit 9 – POSOVIRQ Position Counter Overflow Status bit

ValueDescription
1

Overflow has occurred

0

No overflow has occurred

Bit 8 – POSOVIEN Position Counter Overflow Interrupt Enable bit

ValueDescription
1

Interrupt is enabled

0

Interrupt is disabled

Bit 7 – PCIIRQ  Position Counter (Homing) Initialization Process Complete Status bit(1)

ValueDescription
1

POSxCNT was reinitialized

0

POSxCNT was not reinitialized

Bit 6 – PCIIEN Position Counter (Homing) Initialization Process Complete Interrupt Enable bit

ValueDescription
1

Interrupt is enabled

0

Interrupt is disabled

Bit 5 – VELOVIRQ Velocity Counter Overflow Status bit

ValueDescription
1

Overflow has occurred

0

No overflow has occurred

Bit 4 – VELOVIEN Velocity Counter Overflow Interrupt Enable bit

ValueDescription
1

Interrupt is enabled

0

Interrupt is disabled

Bit 3 – HOMIRQ Status Flag for Home Event Status bit

ValueDescription
1

Home event has occurred

0

No Home event has occurred

Bit 2 – HOMIEN Home Input Event Interrupt Enable bit

ValueDescription
1

Interrupt is enabled

0

Interrupt is disabled

Bit 1 – IDXIRQ Status Flag for Index Event Status bit

ValueDescription
1

Index event has occurred

0

No Index event has occurred

Bit 0 – IDXIEN Index Input Event Interrupt Enable bit

ValueDescription
1

Interrupt is enabled

0

Interrupt is disabled