16.1.14 Interval x Timer Hold Register High
| Name: | INTxHLDH |
| Offset: | 0x162,0x196, 0x562 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| INTHLD[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTHLD[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |