16.1.3 QEIx I/O Control High Register
| Name: | QEIxIOCH |
| Offset: | 0x146, 0x17A, 0x546 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HCAPEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – HCAPEN Position Counter Input Capture by Home Event Enable bit
| Value | Description |
|---|---|
1 |
HOMEx input event (positive edge) triggers a position capture event |
0 |
HOMEx input event (positive edge) does not trigger a position capture event |