17.5.15 UARTx Smart Card Configuration Register
| Name: | UxSCCON |
| Offset: | 0x258, 0x280, 0xF20 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXRPT[1:0] | CONV | T0PD | PRTCL | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 5:4 – TXRPT[1:0] Transmit Repeat Selection bits
| Value | Description |
|---|---|
11 |
Retransmits the error byte four times |
10 |
Retransmits the error byte three times |
01 |
Retransmits the error byte twice |
00 |
Retransmits the error byte once |
Bit 3 – CONV Logic Convention Selection bit
| Value | Description |
|---|---|
1 |
Inverse logic convention |
0 |
Direct logic convention |
Bit 2 – T0PD
Pull-Down Duration for T = 0 Error Handling bit
| Value | Description |
|---|---|
1 |
2 ETU |
0 |
1 ETU |
Bit 1 – PRTCL Smart Card Protocol Selection bit
| Value | Description |
|---|---|
1 |
T = |
0 |
T = |