3.4.3.3.1.3 WUP2A – Wake-Up
Pattern Byte 2 on Path A
Name:
WUP2A
Offset:
0x0C0
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WUP2A[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – WUP2A[7:0] Wake-Up Pattern
Byte 2 on Path A
Bits 15.. 8 of the 32-bit
wake-up pattern for receiving path A. The bits of this register represent data
symbols. The coding must comply with the configured polarity in
DMMA.DMPA.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.