3.4.3.3.1.4 WUP1A – Wake-Up Pattern Byte 1 on Path A

Name: WUP1A
Offset: 0x0BF
Reset: 0x00

Bit 76543210 
 WUP1A[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – WUP1A[7:0] Wake-Up Pattern Byte 1 on Path A

Bits 7.. 0 of the 32-bit wake-up pattern for receiving path A. The bits of this register represent data symbols. The coding must comply with the configured polarity in DMMA.DMPA.