3.4.3.3.1.15 WUP2B – Wake-Up
Pattern Byte 2 on Path B
Name:
WUP2B
Offset:
0x0B4
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WUP2B[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – WUP2B[7:0] Wake-Up Pattern
Byte 2 on Path B
Bits 15 .. 8 of the 32-bit
wake-up pattern for receiving path B. The bits of this register represent data
symbols. The coding must be according to the configured polarity in
DMMB.DMPB.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.