3.4.3.3.1.23 SFIDLB – Start Frame ID Length for Path B
| Name: | SFIDLB |
| Offset: | 0x0AC |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SFIDLB[5:0] | |||||||||
| Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
0’ when read.Bit 6 – Reserved Bit
0’ when read.