3.4.3.3.1.9 WUPLA – Wake-Up
Pattern Length for Path A
Name:
WUPLA
Offset:
0x0BA
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WUPLA[5:0]
Access
R
R
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – Reserved
Bit
This bit is reserved and
returns ‘0’ when read.
Bit 6 – Reserved
Bit
This bit is reserved and
returns ‘0’ when read.
Bits 5:0 – WUPLA[5:0] Wake-Up Pattern
Length for Path A
The wake-up pattern length has
a valid range of 1 to 32 symbols. It is not recommended to use other values because
they will lead to erroneous behavior. Starting with the LSB, the number of bits is
compared with the incoming data stream to generate a wake-up OK event (SOTSA.WUPOA)
if the specified threshold from the WUPTA register is
exceeded.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.