3.4.3.3.1.10 WUPTA – Wake-Up Pattern Threshold for Path A

Name: WUPTA
Offset: 0x0B9
Reset: 0x00

Bit 76543210 
 WUPTA[4:0] 
Access RRRR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 5 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bits 4:0 – WUPTA[4:0] Wake-Up Pattern Threshold for Path A

The number of symbols matching the expected wake-up pattern has to exceed the number specified in this register to generate a wake-up OK event (SOTSA.WUPOA).