3.4.3.3.1.13 WUP4B – Wake-Up Pattern Byte 4 on Path B

Name: WUP4B
Offset: 0x0B6
Reset: 0x00

Bit 76543210 
 WUP4B[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – WUP4B[7:0] Wake-Up Pattern Byte 4 on Path B

Bits 31.. 24 of the 32-bit wake-up pattern for receiving path B. The coding must be according to the configured polarity in DMMB.DMPB.