3.4.3.3.1.6 SFID3A – Start Frame ID Byte 3 on Path A

Name: SFID3A
Offset: 0x0BD
Reset: 0x00

Bit 76543210 
 SFID3A[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SFID3A[7:0] Start Frame ID Byte 3 on Path A

Bits 23.. 16 of the 32-bit start frame identification pattern for receiving path A. The bits of this register represent data symbols. The coding must comply with the configured polarity in DMMA.DMPA.