3.4.3.3.1.20 SFID1B – Start
Frame ID Byte 1 on Path B
Name:
SFID1B
Offset:
0x0AF
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
SFID1B[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – SFID1B[7:0] Start Frame ID Byte
1 on Path B
Bits 7.. 0 of the 32-bit start
frame identification pattern for receiving path B. The bits of this register
represent data symbols. The coding must be according to the configured polarity in
DMMB.DMPB.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.