3.4.3.3.1.24 SFIDCB – Start Frame ID Configuration for Path B
| Name: | SFIDCB |
| Offset: | 0x0AB |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEMEB | SFIDTB[4:0] | ||||||||
| Access | R/W | R | R | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – SEMEB Serial Mode Enable for Path B
1’ enables a hardware-controlled serial mode for the path B
correlator.| Value | Description |
|---|---|
0 | Parallel search for wake-up pattern (WUP) and start frame ID (SFID) is enabled. |
1 | Serial search for wake-up pattern (WUP) and start frame ID (SFID) is enabled. An SFID match is accepted only after a successful wake-up pattern match. |
Bit 6 – Reserved Bit
0’ when read.Bit 5 – Reserved Bit
0’ when read.