3.10.7.5.1.10 T4CNTH – Timer4 Counter Register High Byte

The counter register (T4CNTH) contains the upper 8-bit of the counter value. It must be read only when the timer is disabled (T4ENA = 0). Due to the asynchronous implementation it can result in unpredictable read values if ignored.

Name: T4CNTH
Offset: 0x081
Reset: 0x00

Bit 76543210 
 T4CNTH[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – T4CNTH[7:0] Timer4 Counter Value High Byte