The T4CORL represents the lower byte of the compare value. This register must be
modified only while the timer is disabled (T4CR.T4ENA = 0).
Modifying the bits during operation leads to unpredictable operation.
Name:
T4CORL
Offset:
0x082
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
T4CORL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – T4CORL[7:0] Timer4 Compare
Counter Value Low Byte
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.