3.10.7.5.1.6 T4ICRH – Timer4
Input Capture Register High Byte
The input capture
register T4ICR is updated with the counter value (T4CNT) each time a capture trigger
event occurs on the selected capture source. Trigger signal and edge selection is done
in T4MRA. The T4CNT content can be read via the capture register after a software
capture event.
Name:
T4ICRH
Offset:
0x085
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
T4ICR [15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – T4ICR [15:8] Timer4 Capture
Counter Value High Byte
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.