3.10.7.5.1.8 T4CORH – Timer4 Compare
Register High Byte
The compare registers H/L contain a 16-bit value that is continuously compared with
the counter value (T4CNT). The T4CORH represents the upper byte of the compare
value. A match can be used to generate a compare interrupt, a counter reset or an
output clock CLKT4. This register must be modified only while
the timer is disabled (T4CR.T4ENA = 0). Modifying the bits during
operation leads to unpredictable operation.
Name:
T4CORH
Offset:
0x083
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
T4CORH[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – T4CORH[7:0] Timer4 Compare
Counter Value High Byte
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.