3.10.7.5.1.1 T4CR – Timer 4 Control Register
| Name: | T4CR |
| Offset: | 0x014 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T4ENA | T4TOS | T4RES | T4TOP | T4CPRM | T4CRM | T4CTM | T4OTM | ||
| Access | R/W | R/W | W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – T4ENA Timer4 Enable
1’ to enable Timer4.
If the T4ENA bit is written to logic ‘0’, Timer4 is disabled.
Reading this bit shows the actual state of Timer4. Because internal synchronization
requires 2½ asynchronous CL4 clock cycles to enable or disable Timer4, it may take
some time to read a logic ‘1’ after having enabled Timer4. The same
applies for disabling.Bit 6 – T4TOS Timer4 Toggle with Start
1’ if the modulator output of Timer4 must toggle when the
timer is enabled with T4ENA. If the T4TOS bit is written to logic
‘0’, the modulator output of Timer4 is not toggled on timer
enable.Bit 5 – T4RES Timer4 Reset
1’ to reset the prescaler and counter. This is only
allowed if the timer is stopped (T4ENA = 0). The T4RES bit is
automatically cleared one cycle after the write.Bit 4 – T4TOP T4 Toggle Output Preset
1’ to set the toggle flip-flop. If the T4TOP bit is
written to logic ‘0’, it resets the toggle flip-flop. This bit
allows the programmer to preset the toggle output flip-flop in the modulator of
Timer4.Note: If T4ENA =
1, no output preset is
possible.Bit 3 – T4CPRM Timer4 Capture Reset Mask
1’ to enable the counter reset if an internal/external
capture event occurs. If the T4CPRM bit is written to logic ‘0’,
the counter reset is disabled.Bit 2 – T4CRM Timer4 Compare Reset Mask
1’ to enable the counter reset if a match of the counter
with the compare register (T4COR) occurs. If the T4CRM bit is written to logic
‘0’, the counter reset is disabled.Bit 1 – T4CTM Timer4 Compare Toggle Mask
1’ to enable the compare toggle. A match of the counter
with the compare register (T4COR) toggles the output flip-flop in the modulator of
Timer4. If the T4CTM bit is written to logic ‘0’, the compare
toggle is disabled.Bit 0 – T4OTM Timer4 Overflow Toggle Mask
1’ to enable the overflow toggle. A counter overflow
generates an output clock of the counter (CLKT4). If the T4OTM bit is
written to logic ‘0’, the overflow toggle is
disabled.