3.5.3.8.8 TMCPH – TX Modulator CRC Polynomial High Byte

Name: TMCPH
Offset: 0x127
Reset: 0x00

Bit 76543210 
 TMCPH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TMCPH[7:0] TX Modulator CRC Polynomial High Byte

This register defines the upper eight bits of the 15-bit TX modulator CRC polynomial (TMCP) value. This register is unused for CRC4 and CRC8 polynomials.