3.5.3.8.9 TMCPL – TX Modulator CRC Polynomial Low Byte
| Name: | TMCPL |
| Offset: | 0x126 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMCPL[6:0] | 1 | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:1 – TMCPL[6:0] TX Modulator CRC Polynomial Low Byte
This register defines the lower seven bits of the 15-bit TX modulator CRC polynomial (TMCP) value. Bits 7..4 are unused for CRC4 polynomials.
Bit 0 – 1
1’, and, therefore, not configurable.