Lower eight bits of
the 12-bit TX modulator telegram length (TMTL) value. This value defines the number
of bits that are sent out from the DFIFO. If TMTL is ‘0’, data are
sent until the DFIFO is empty.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.