3.5.3.8.12 TMCSB – TX Modulator CRC Skip Bit Number
| Name: | TMCSB |
| Offset: | 0x123 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMCSB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TMCSB[7:0] TX Modulator CRC Skip Bit Number
It is possible to calculate the checksum of only a part of the payload data and skip a certain number of bits at the beginning of the payload data. TMCSB defines the number of bits from the DFIFO which are not strobed to the CRC shift register. Any value between 0 and 255 is valid.