3.5.3.8.11 TMCIL – TX Modulator CRC Init Value Low Byte

Name: TMCIL
Offset: 0x124
Reset: 0x00

Bit 76543210 
 TMCIL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TMCIL[7:0] TX Modulator CRC Init Value Low Byte

This register defines the lower eight bits of the 16- bit TX modulator CRC initialization (TMCI) value, which is the start value of the CRC result register. Bits 7..4 are unused for CRC4 polynomials. This register must be configured before the TX Modulator is enabled via the corresponding power-reduction register.