3.5.3.8.15 TMFSM – TX Modulator Finite State Machine

Name: TMFSM
Offset: 0x120
Reset: 0x00

Bit 76543210 
 TMMSM[2:0]TMSSM[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 7 –  Reserved bit

This bit always returns ‘0’ when read.

Bits 6:4 – TMMSM[2:0] TX Modulator Host State Machine

The 3-bit value holds the current state of the host state machine.

Bits 3:0 – TMSSM[3:0] TX Modulator Sub-State Machine

The 5-bit value holds the current state of the active sub-state machine.