3.5.3.8.4 TMSSC – TX Modulator Stop Sequence Configuration
| Name: | TMSSC |
| Offset: | 0x12B |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMSSL | TMSSH[2:0] | TMSSP[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – TMSSL TX Modulator Stop Sequence Length
Bits 6:4 – TMSSH[2:0] TX Modulator Stop Sequence Hold Mode
| TMSSH | Description |
|---|---|
0 | The stop sequence is generated in pattern mode. The pattern which is configured in TMSSP is sent out. The actual number of symbols/bits must be configured in TMSSL. |
1 | The stop sequence is generated in hold mode. The last symbol/bit is repeated TMSSL times. |
Bits 3:0 – TMSSP[3:0] TX Modulator Stop Sequence Pattern
1).