3.5.3.8.5 TMTLH – TX
Modulator Telegram Length Register High Byte
| Name: | TMTLH |
| Offset: | 0x12A |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | TMTLH[3:0] | |
| Access | R | R | R | R | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
Bit
This bit always
returns ‘0’ when read.
Bit 6 – Reserved Bit
This bit always returns
‘0’ when read.
Bit 5 – Reserved Bit
This bit always returns
‘0’ when read.
Bit 4 – Reserved Bit
This bit always returns
‘0’ when read.
Bits 3:0 – TMTLH[3:0] TX Modulator
Telegram Length High Byte
Upper four bits of the 12-bit
TX modulator telegram length (TMTL) value. This value defines the number of bits
that are sent out from the DFIFO. If TMTL is ‘0’, data are sent
until the DFIFO is empty.