3.5.3.8.1 TMCR1 – TX Modulator Control Register 1
| Name: | TMCR1 |
| Offset: | 0x12E |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMCIM | TMSCS | TMPIS[2:0] | |||||||
| Access | R | R | R | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
0’ when read.Bit 6 – Reserved Bit
0’ when read.Bit 5 – Reserved Bit
0’ when read.Bit 4 – TMCIM TX Modulator Transmission Complete Interrupt Mask
1’ enables the transmission complete interrupt. An interrupt
is triggered after SFIFO, DFIFO, CRC and stop sequence processing are complete.| TMCIM | Description |
|---|---|
0 | Transmission complete interrupt is disabled. |
1 | Transmission complete interrupt is enabled. |
Bit 3 – TMSCS TX Modulator Serial Output Clock Select
| TMSCS | Description |
|---|---|
0 | Output clock of Timer2 is used. |
1 | Output clock of Timer3 is used. |
Bits 2:0 – TMPIS[2:0] TX Modulator Port Interface Select
| TMPIS2 | TMPIS1 | TMPIS0 | OutputSignalofPin 17/PC3 |
|---|---|---|---|
0 | 0 | 0 | Port C3 data register |
0 | 0 | 1 | M2 – Output toggle register of Timer2 |
0 | 1 | 0 | M3 – Output toggle register of Timer3 |
0 | 1 | 1 | M4 – Output toggle register of Timer4 |
1 | 0 | 0 | SO4TX – TX modulator shift register serial output |
1 | 0 | 1 | Reserved (Implementation: SO4TX) |
1 | 1 | 0 | Reserved (Implementation: SO4TX) |
1 | 1 | 1 | Reserved (Implementation: SO4TX) |