3.5.3.8.14 TMCRL – TX Modulator CRC Result Low Byte

Name: TMCRL
Offset: 0x121
Reset: 0x00

Bit 76543210 
 TMCRL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – TMCRL[7:0] TX Modulator CRC Result Register Low Byte

The lower eight bits of the actual value in the CRC shift register are readable in TMCRL, such as for checking the calculated value after the transmission is complete. Bits 7..4 read as 0x0 in CRC4 mode.