3.5.3.8.13 TMCRH – TX Modulator CRC Result High Byte

Name: TMCRH
Offset: 0x122
Reset: 0x00

Bit 76543210 
 TMCRH[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – TMCRH[7:0] TX Modulator CRC Result Register High Byte

The upper eight bits of the actual value in the CRC shift register are readable in TMCRH, such as for checking the calculated value after the transmission is complete. This register will read as 0x00 in CRC4 and CRC8 mode.