3.5.3.8.10 TX Modulator CRC Init Value High Byte

Name: TMCIH
Offset: 0x124
Reset: 0x00

Bit 76543210 
 TMCIH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TMCIH[7:0]  TX Modulator CRC Init Value High Byte

This register defines the upper eight bits of the 16-bit TX modulator CRC initialization (TMCI) value, which is the start value of the CRC result register. This register is unused for CRC4 and CRC8 polynomials and must be configured before the TX modulator is enabled via the corresponding power-reduction register.