46.21 SERCOM SPIx Mode Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| MSP_1 | FSCK | SCK Frequency | — | — | 14.56 | MHz | Transmitter mode, CTRLB.RXEN=0, CLOAD=30pF(MAX) |
| — | — | 3.41 | Full Duplex Transmit and Receive
mode, CLOAD=30pF(MAX) Loop Back mode with one SPI talking to another SPI on the same MCU. | ||||
| — | — | 1/(2*(TMIS+NOTE2_TV)) (2) | Full Duplex Transmit and Receive mode,
CLOAD=30pF(MAX). The max SPI speed of the MCU is partially dependent on the external SPI device performance characteristics. Faster speeds than the loop back mode above may therefore be possible using the formula. | ||||
| MSP_3 | TSCL | SCK Output Low Time | 1/(2*FSCK) | — | — | ns | — |
| MSP_5 | TSCH | SCK Output High Time | 1/(2*FSCK) | — | — | ns | — |
| MSP_7 | TSCF | SCK & MOSI Output Fall Time | — | — | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specification |
| MSP_9 | TSCR | SCK & MOSI Output Rise Time | — | — | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specification |
| MSP_11 | TMOV | MOSI Data Output Valid after SCK | — | — | 34.33 | ns | VDDIO = 2.7V, CLOAD=30pF(MAX) |
| MSP_13 | TMOH | MOSI hold after SCK | 8.72 | — | — | ns | |
| MSP_15 | TMIS | MISO Setup Time of Data Input to SCK | 72.96 | — | — | ns | |
| MSP_17 | TMIH | MISO Hold Time of Data Input to SCK | 12.99 | — | — | ns | |
| MSP_19 | SPI_GCLK | SERCOM SPI input clk freq, GCLK_SERCOMx_CORE | — | — | FCLK_23 | MHz | — |
- Assumes VDDIO = 2.7V and 30pF external load on all SPIx pins unless otherwise noted.
- NOTE2_TV is the client external device data output valid time from clock edge specification.
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| SSP_1 | FSCK | SCK Frequency | — | — | 14.56 | MHz | Receiver mode,
CLOAD=30pF(MAX) |
| — | — | 3.41 | Full Duplex Transmit and Receive
mode, CLOAD=30pF(MAX) Loop Back mode with one SPI talking to another SPI on the same MCU. | ||||
| — | — | 1/(2*(TSOV+NOTE2_TMIS)) (2) |
Full Duplex Transmit and Receive mode, CLOAD=30pF(MAX). The max SPI speed of the MCU is partially dependent on the external SPI device performance characteristics. Faster speeds than the loop back mode above may therefore be possible using the formula. | ||||
| SSP_3 | TSCL | SCK Output Low Time | 1/(2*FSCK) | — | — | ns | — |
| SSP_5 | TSCH | SCK Output High Time | 1/(2*FSCK) | — | — | ns | — |
| SSP_7 | TSCF | SCK & MISO Output Fall Time | — | — | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specification |
| SSP_9 | TSCR | SCK & MISO Output Rise Time | — | — | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specification |
| SSP_11 | TSOV | MISO Data Output Valid after SCK | — | — | 77.5 | ns | VDDIO = 2.7V, CLOAD=30pF(MAX) |
| SSP_13 | TSOH | MISO hold after SCK | 21.07 | — | — | ns | |
| SSP_15 | TSIS | MOSI Setup Time of Data Input to SCK | 15.67 | — | — | ns | |
| SSP_17 | TSIH | MOSI Hold Time of Data Input to SCK | 10.36 | — | — | ns | |
| SSP_19 | TSSS | SS setup to SCK (PRELOADEN=1) | 2*tck_APB + 27.6 | — | — | ns | |
| SS setup to SCK (PRELOADEN=0) | 27.6 | — | — | ns | |||
| SSP_21 | TSSH | SS hold after SCK Client | 8.59 | — | — | ns | |
| SSP_23 | SPI_GCLK | SERCOM SPI input clk freq, GCLK_SERCOMx_CORE | — | — | FCLK_23 | MHz | — |
- Assumes VDDIO = 2.7V and 30 pF external load on all SPIx pins unless otherwise noted.
- NOTE2_TMIS is the host external device setup time.