46.25 TC Input Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TC_1 | TCINLOW | Capture TCx Input Low Time | 2/fGLK_TCx | — | — | ns | VDDIO = 2.7V |
| TC_3 | TCINHIGH | Capture TCx Input High Time | 2/fGLK_TCx | — | — | ns | VDDIO = 2.7V |
| TC_5 | TCINPERIOD | Capture Input Period | 4/fGLK_TCx | — | — | ns | VDDIO = 2.7V |
| TC_7 | TCOUTLOW | Compare TCx Output Low Time | 3*DI_27 | — | — | ns | VDDIO = 2.7V DI_27: Refer to |
| TC_9 | TCOUTHIGH | Compare TCx Output High Time | 3*DI_25 | — | — | ns | VDDIO = 2.7V DI_25: Refer to |
| TC_11 | TCOUTPERIOD | Compare Output Period | TC_7+TC_9 | — | — | ns | VDDIO = 2.7V |
| TC_13 | fGCLK_TCx | TC peripheral module clock frequency | — | — | FCLK_37 | MHz | VDDIO = 2.7V FCLK_37: Refer to |