46.27 Flash NVM Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| NVM_1 | FRETEN | Flash Data Retention | 20 | — | — | Yrs | Under all conditions less than Absolute Maximum Ratings specifications | |
| NVM_3 | EP | Cell Endurance (Flash Erase and Write Operation) | 25000 | — | — | Cycles | ||
| NVM_5 | FREAD | Flash Read (1) | 0 Wait State | — | — | 21 | MHz | VDDIO = 5.0V |
| 1 Wait State | — | — | 42 | |||||
| 2 Wait States | — | — | 48 | |||||
| 0 Wait State | — | — | 21 | MHz | VDDIO = 3.3V | |||
| 1 Wait State | — | — | 42 | |||||
| 2 Wait States | — | — | 48 | |||||
| NVM_7 | TFPW | Program Cycle Time (2) | Write Page | — | — | 2.5 | ms | VDDIO = 3.3V |
| NVM_9 | TCE | Erase Chip | — | — | 0.26 | sec | ||
| NVM_11 | TFER | Erase Row | — | — | 10.5 | ms | ||
| NVM_13 | IDDPROG | Supply Current during Programming of a page | — | — | 1.5 | mA | VDDIO=5.0V | |
| NVM_15 | IDDERASE | Supply Current during Erasing of a row | — | — | 2.9 | mA | VDDIO=5.0V | |
Note:
- Maximum FLASH operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field RWS of the NVMCTRL CTRLA register. This field defines the number of Wait states required to access the Embedded Flash Memory.
- These values are based on simulation, and are not covered by test or characterization. For this Flash technology, a maximum number of 8 consecutive writes is allowed per row. Once this number is reached, a row erase is mandatory.