46.19 Analog Comparator (AC) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| CMP_1 | VIOFF_00 | Input Offset Voltage | -26 | — | 26 | mV | COMPCTRLx.HYST = 0x0 COMPCTRLx.SPEED = 0x0 |
| VIOFF_01 | -32 | — | 32 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x0 | ||
| VIOFF_02 | -14 | — | 14 | mV | COMPCTRLx.HYST = 0x0 COMPCTRLx.SPEED = 0x3 | ||
| VIOFF_03 | -16 | — | 16 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x3 | ||
| CMP_4 | VIN | Input Voltage Range | AVSS | — | AVDD | mV | With respect to GND and AVDD |
| CMP_5 | VHYST_00 | Input Hysteresis Voltage | 25 | — | 161 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x0 |
| VHYST_01 | Input Hysteresis Voltage | 50 | — | 141 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x3 | |
| CMP_15 | TRESPSS_LS(2) | Small Signal Response Time, low speed | — | — | 219 | ns | Comparator ref voltage=AVDD/2
COMPCTRLx.HYST = 0x0 Input overdrive = ± 100mv COMPCTRL.SPEED = 0x0 |
| CMP_17 | TRESPSS_HS(2) | Small Signal Response Time, high speed | — | — | 65 | ns | Comparator ref voltage=AVDD/2
COMPCTRLx.HYST = 0x0 Input overdrive = ± 100mv COMPCTRLx.SPEED = 0x3 |
| CMP_19 | COUTVAL_01 | Comparator Enabled to Output Valid | — | — | 12.7 | ms | Comparator module is configured before
enabling it COMPCTRLx.SPEED = 0x0 |
| COUTVAL_02 | — | — | 3.8 | ms | Comparator module is configured before
enabling it COMPCTRLx.SPEED = 0x3 | ||
| CMP_21 | ACIREF | Comparator Internal Band Gap Voltage Reference | VR_9, VR_11, VR_13, VR_25, VR_27 | V |
VR_9, VR_11, VR_13, VR_25, VR_27: Refer to | ||
| CMP_23 | CVREFRNG | Comparator Voltage Reference Input Range | (1) | — |
AVDD-1V or Note (1), whichever is lower | V | - |
| CMP_25 | fGCLK_AC | Analog comparator peripheral module clock freq | — | — | FCLK_49 | MHz | See parameter FCLK_49 in Maximum Clock Frequency Table |
- Comparator Ref voltage cannot exceed (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥ CMP VREFRNG ≥ (VIN(min) + abs(VIOFF(min)) + (CMP_5(max) + 50mV)).
- TRESPSS_XX is measured from Vin transition to CMPx output toggle. It takes into account only analog propagation delay.