46.13 Internal 32.768 kHz RC Oscillator (OSC32K) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| OSC32K_1 | FOSC_OSC32K | Output Frequency | — | 32.768 | — | kHz | TA = 25 °C , AVDD = 5.0V |
| OSC32K_3a | OSC32K_ACC | Accuracy | -1.5 | — | 1.5 | % | TA = 25℃, AVDD = 5.0V |
| OSC32K_3b | -19 | — | 13 | % | TA = 25℃, 2.7V ≤ AVDD ≤ 5.5V | ||
| OSC32K_3c | -26 | — | 15 | % | -40℃ ≤ TA ≤ +85℃, 2.7V ≤ AVDD ≤ 5.5V | ||
| OSC32K_9 | OSC32K_Duty | Duty Cycle | — | 50 | — | % | TA = 25 °C , AVDD = 5.0V |