46.14 Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| OSC48M_1 | FOSC48M (1) | OSC48M Oscillator Frequency | 46.6 | — | 49.5 | MHz | — |
| OSC48M_3 | OSC48M_Duty | OSC48M Oscillator Duty Cycle | 40 | — | 60 | % | — |
| OSC48M_5 | OSC48M_ST | OSC48M Oscillator Start-up Time | — | 3.9(2) | 15 | µs | — |
Note:
- An option for a more accurate RC is available upon request. Please contact the Microchip Sales office for additional information.
- The OSC48MSTUP.STARTUP field must be set accordingly.