46.15 Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications
| AC CHARACTERISTICS | Standard Operating
Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| ULPRC32K_1 | FOSC_ULPRC32K | Output Frequency | — | 32.768 | — | kHz | TA = 25 °C , AVDD = 5.0V |
| ULPRC32K_3 | ULPRC32K_ACC | Accuracy | -25 | — | 15 | % | -40°C ≤ TA ≤ +85°C 2.7V ≤ AVDD ≤ 5.5V |
| ULPRC32K_9 | ULPRC32K_Duty | Duty Cycle | — | 50 | — | % | TA = 25 °C , AVDD = 5.0V |