46.6 Wakeup Timing Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| WKUP_1 | WKUP_IDLE0 (1) | Wake from IDLE0 mode | — | 1.7 | — | µs | — |
| WKUP_2 | WKUP_IDLE2 (1) | Wake from IDLE2 mode | — | 15.7 | — | µs | — |
| WKUP_3 | WKUP_STDBY (1) | Wake from STANDBY Mode | — | 48 | — | µs | — |
Note:
-
- VDD = VDDIO = 5.0V
- CPU clock = 8 MHz from OSC48M
- 0 wait state
- Cache enabled
- Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPRM = 1)