46.1 Operating Frequencies and Thermal Limitations
| Characteristic | VDDIO, VDDIN, AVDD Range | Temp. Range (in °C) | Max CPU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 2.7 to 5.5V (1, 2, 3) | -40°C to +85°C | 48 MHz | Industrial | ||
Note:
- With BODVDD disabled. If the BODVDD is enabled, refer to parameter REG_47.
- The same voltage must be applied to VDDIN and AVDD. This common voltage is referred to as VDD in the data sheet. VDDIO should be lower or equal to VDD.
- Some I/Os are in the VDDIO cluster, but can be multiplexed as analog functions (inputs or outputs). In such a case, AVDD is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIO voltage is lower than VDD = VDDIN = AVDD.
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Operating Ambient Temperature Range | TA | -40 | — | 85 | °C | ||
| Operating Junction Temperature Range | TJ | — | — | 105 | °C | ||
| Power
Dissipation: Internal Chip Power Dissipation: PINT = VDD x (IDD –∑ IOHVDD) + VDDIO x (IDDIO –∑ IOHVDDIO) I/O Pin Power Dissipation: PI/O = ∑ ({VDD – VOH} x IOHVDD) + ∑ (VOL x IOLVDD) + ∑ ({VDDIO – VOH} x IOHVDDIO) + ∑ (VOL x IOLVDDIO) | PD | PINT + PI/O | W | ||||
| Maximum Allowed Power Dissipation | PDMAX | (TJ – TA)/θJA | W | ||||
| Characteristics | Symbol | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|
| Thermal Resistance, 32-pin TQFP (7x7x1 mm) Package | θJA | 49.5 | — | °C/W | ||
| Thermal Resistance, 48-pin TQFP (7x7x1 mm) Package | θJA | 49.7 | — | °C/W | ||
| Thermal Resistance, 64-pin TQFP (10x10x1 mm) Package | θJA | 45.5 | — | °C/W | ||
| Thermal Resistance, 100-pin TQFP (14x14x1 mm) Package | θJA | 39.8 | — | °C/W | ||
| Thermal Resistance, 32-pin VQFN (5x5x1 mm) Package | θJA | 30.8 | — | °C/W | ||
| Thermal Resistance, 48-pin VQFN (7x7x0.9 mm) Package | θJA | 24.8 | — | °C/W | ||
| Thermal Resistance, 64-pin VQFN (9x9x1 mm) Package | θJA | 21.2 | — | °C/W | ||
Note:
- Junction to ambient thermal resistance, Theta-JA (θJA) numbers are achieved by package simulations.