46.26 TCC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Min. | Typ. | Max. | Units | Conditions | |
| TCC_1 | TCCINLOW | Capture TCCx Input Low Time | 2/fGLK_TCCx | — | — | ns | VDDIO = 2.7V |
| TCC_3 | TCCINHIGH | Capture TCCx Input High Time | 2/fGLK_TCCx | — | — | ns | VDDIO = 2.7V |
| TCC_5 | TCCINPERIOD | Capture Input Period | 4/fGLK_TCCx | — | — | ns | VDDIO = 2.7V |
| TCC_7 | TCCOUTLOW | Compare TCCx Output Low Time | 3*DI_27 | — | — | ns | VDDIO = 2.7V DI_27: Refer to |
| TCC_9 | TCCOUTHIGH | Compare TCCx Output High Time | 3*DI_25 | — | — | ns | VDDIO = 2.7V DI_25: Refer to |
| TCC_11 | TCCOUTPERIOD | Compare Output Period | TCC_7+TCC_9 | — | — | ns | VDDIO = 2.7V FCLK_35: Refer to |
| TCC_13 | fGCLK_TCCx | TCC peripheral module clock frequency | — | — | FCLK_35 | MHz | |
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Min. | Typ. | Max. | Units | Conditions | |
| TCC_19 | TCCINLOW | Capture TCC2 Input Low Time | 2/fGLK_TCC2 | — | — | ns | VDDIO = 2.7V |
| TCC_21 | TCCINHIGH | Capture TCC2 Input High Time | 2/fGLK_TCC2 | — | — | ns | VDDIO = 2.7V |
| TCC_23 | TCCINPERIOD | Capture Input Period | 4/fGLK_TCC2 | — | — | ns | VDDIO = 2.7V |
| TCC_25 | TCCOUTLOW | Compare TCC2 Output Low Time | 3*DI_27 | — | — | ns | VDDIO = 2.7V DI_27: Refer to |
| TCC_27 | TCCOUTHIGH | Compare TCC2 Output High Time | 3*DI_25 | — | — | ns | VDDIO = 2.7V DI_25: Refer to |
| TCC_29 | TCCOUTPERIOD | Compare Output Period | TCC_7+TCC_9 | — | — | ns | VDDIO = 2.7V FCLK_36: Refer to |
| TCC_31 | fGCLK_TCC2 | TCC peripheral module clock frequency | — | — | FCLK_36 | MHz | |