46.24 Control Area Network (CAN) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| CAN_1 | CANRATE | CAN data rate | — | — | 8 | Mbps | VDDIO = 5.0V, CLOAD=30pF(MAX) |
| — | — | 8 | VDDIO = 3.3V, CLOAD=30pF(MAX) | ||||
| CAN_3 | CANFALL | Port 0utput Fall Time | — | — | DI_27 (1) | ns | DI_27: Refer to I/O Pin Electrical Specification |
| CAN_4 | CANRISE | Port 0utput Rise Time | — | — | DI_25 (1) | ns | DI_25: Refer to I/O Pin Electrical Specification |
| CAN_5 | CANWAKE | Pulse Width to Trigger CAN Wake-up Filter | 500 | — | — | ns | — |
| CAN_7 | fCAN_GCLK | CANx Input clk freq, GCLK_CAN | — | — | FCLK_25 | MHz | VDDIO = 3.3V |
Note:
- Assumes VDDIO = 2.7V and 30pF external load on all CAN pins unless otherwise noted.