46.4 MCU Idle Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE0 | MCU IDD in IDLE0 mode | FDPLL 48MHz | 62.4 | 74.2 | µA/MHz | AVDD = VDDIO = 5V XOSC32K @ 32.768 kHz as reference of FDPLL |
| IPWR_3 | 62.1 | 73.9 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K @ 32.768 kHz as reference of FDPLL | |||
| IPWR_5 | OSC48M 48MHz | 58.7 | 70.3 | µA/MHz | AVDD = VDDIO = 5V XOSC32K Off | ||
| IPWR_7 | 58.4 | 70.1 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K Off | |||
| IPWR_13 | IDD_IDLE2 | MCU IDD in IDLE2 mode | FDPLL 48MHz | 28.4 | 40.9 | µA/MHz | AVDD = VDDIO = 5V XOSC32K @ 32.768 kHz as reference of FDPLL |
| IPWR_15 | 28.3 | 40.7 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K @ 32.768 kHz as reference of FDPLL | |||
| IPWR_17 | OSC48M 48MHz | 25 | 36.9 | µA/MHz | AVDD = VDDIO = 5V XOSC32K Off | ||
| IPWR_19 | 24.9 | 36.8 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K Off | |||
Note:
- Conditions:
- No peripheral modules are operating (i.e. all peripherals inactive)
- All clock generation sources disabled unless otherwise specified. (i.e. XOSC32K=Off)
- GCLK clock generators 1 to 8 stopped (GENCTRL[8:1].GENEN=0)
- AHB/APB clocks not needed are masked: AHBMASK=0x70, APB(A/B/C/D)MASK=0x0
- MCU and AHB clocks undivided
- I/Os are inactive input mode with input trigger disabled
- WDT, RTC, CFD Clock Fail Detect disabled
- RESET = VDDIO
- NVMCTRL cache enabled
- BODVDD disabled
-
Note: µA/MHz varies over temperature. Worst case is given by max.
Operating Conditions
- VDD = VDDIO = 3.3 / 5.0V
- See the table MCU Idle Current Consumption Electrical Specifications, Note 1 above