38.7.10 Timeout Counter Configuration
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | TOCC |
Offset: | 0x28 |
Reset: | 0xFFFF0000 |
Property: | Write-restricted |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TOP[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TOP[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TOS[1:0] | ETOC | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 31:16 – TOP[15:0] Timeout Period
Bits 2:1 – TOS[1:0] Timeout Select
Value | Name | Description |
---|---|---|
0x0 | CONT | Continuous operation. |
0x1 | TXEF | Timeout controlled by TX Event FIFO. |
0x2 | RXF0 | Timeout controlled by Rx FIFO 0. |
0x3 | RXF1 | Timeout controlled by Rx FIFO 1. |
Bit 0 – ETOC Enable Timeout Counter
Value | Description |
---|---|
0 | Timeout Counter disabled. |
1 | Timeout Counter enabled. |