After the Host has
read an element or a sequence of elements from the Tx Event FIFO it has to write the
index of the last element read from Tx Event FIFO to EFAI. This will set the Tx
Event FIFO Get Index TXEFS.EFGI bits (TXEFS <12:8>) to EFAI + 1 and update the
FIFO 0 Fill Level TXEFS.EFFL bits (TXEFS <4:0>).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.