21.3.96 unset_as_target
(Ask a Question)Description
This Tcl command unsets a target file in the Constraints view to not to store constraints. To unset *.sdc *.pdc files as target, click the Manage Constraints tool name from Design Flow.
unset_as_target -file { absolute path to file }
Arguments
Parameter | Type | Description |
---|---|---|
file | string | Specifies the absolute path to file to be unset as a target. |
Error Codes
Error Code | Description |
None | Parameter 'param_name' is not defined. Valid command formatting is 'unset_as_target -file "file to unset as target"'. |
Supported Families
Supported Families |
---|
PolarFire® |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
This command unsets the SDC file <project_folder>/constraint/user.sdc as target to not store SDC command.
unset_as_target -file {/prj_path/constraint/user.sdc}