21.3.79 save_log
(Ask a Question)Description
This Tcl command saves your Libero SoC log file.
save_log -file { absolute or relative path of log file }
Arguments
Parameter | Type | Description |
---|---|---|
file | string | Specifies the log file name. It must be the absolute or relative path. |
Error Codes
Error Code | Description |
---|---|
None | Required parameter 'file' is missing. |
Supported Families
Supported Families |
---|
PolarFire® |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
The following example saves the log of Libero SoC with the name 'my_logfile.log'.
save_log -file {my_logfile.log}