Description
This Tcl command exports an HTML file containing information about your root SmartDesign in your project. The HTML report provides information on:
- Generated Files
- I/Os
- Hardware Instances
- Firmware
- Memory Map
export_design_summary -file {absolute or relative path and name of HTML file}
Arguments
Parameter | Type | Description |
---|
file | string | Specifies the absolute or relative path and name of file where you wish to export the HTML file. It is mandatory. |
Error Codes
Error Code | Description |
---|
None | Required parameter 'file' is missing. |
Supported Families
Supported Families |
---|
PolarFire® |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
The following example exports an HTML to specified file which contains information about your root SmartDesign.
export_design_summary -file {D:/Designs/test/sd1.html}