Description
This Tcl command is for validating the invalidated tool states of Synthesize/Compile and Place and Route Design Flow steps to Pass state from OOD (Out of Date) state
force_update_design_flow
Arguments
Parameter | Type | Description |
---|
None | None | None |
Return Type | Description |
---|
None | None |
Error Codes
Error Code | Description |
---|
None | Parameter 'param_name' is not defined. Valid command formatting is 'force_update_design_flow'. |
Supported Families
Supported Families |
---|
PolarFire® |
PolarFire SoC |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
This example validating the invalidated tool states of Synthesize/Compile and Place and Route Design Flow steps.
force_update_design_flow