21.3.83 select_profile

Description

This Tcl command selects an existing profile to use in your project.

select_profile -name profilename

Arguments

ParameterTypeDescription
namestringSpecifies the name of the profile you wish to use.

Supported Families

Supported Families
PolarFire®
RTG4
SmartFusion® 2
IGLOO® 2

Example

The following command selects an existing profile 'custom1'.

select_profile -name custom1

See Also